Sample top view of each N2140A and N2142A Passive Probe along with the supported accessories.

The Keysight N2140A (200 MHz) and N2142A (75 MHz) passive probes are high impedance probes with a switchable attenuation ratio (1:1 and 10:1). They are compatible with the Keysight InfiniiVision EDUX 1002A/G and DSOX1102A/G digital storage oscilloscopes or similar oscilloscopes with 1 MΩ BNC input.

The N2140A and N2142A probes have been designed and calibrated for use with instruments having an input impedance of 1 MΩ paralleled by 20 pF. However, the probes may be re-calibrated for use with instruments having an input capacitance of 15 to 40 pF.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
Z-Series
V-Series
S-Series
90000 Q-Series
90000 X-Series
90000A Series  
86100D DCA-X
80000B Series  
9000 H-Series  
9000 Series  
8000 Series  
7000 Series  
6000 X-Series
6000 Series  
5000 Series  
4000 X-Series  
3000 X-Series  
3000 Series  
2000 X-Series  
1000 Series:
EDUX 1002A/G
DSOX 1102A/G